IESNA:LM-63-2002
[TEST]P735863
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2308-143-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/24/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DRP-S290D835-X4F0-XX-UDD-W-W
[LUMINAIRE]DEFINE 2 DIRECT RECESSED WITH WALL WASH OPTIC
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_LIFETIME_TM21_2021]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1289
TILT=NONE
1 -1 1 55 9 1 1 4 0.14 0
1 1 12.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22.5 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 22.5 45 67.5 90 112.5 135 157.5 180
633.3 668.1 707.3 754.7 793 827.4 867 883.1 894.4 899.2
895.3 886.2 868.8 841.8 817.4 790 751.7 719.9 690.7 667.7
634.2 606.3 569.7 565.4 538 522.7 501.4 485.7 470.5 454.8
441.8 411.7 386.5 360 330.8 301.6 269 235 205.9 177.1
154.5 138.8 121.4 105.8 93.1 80.1 67.9 55.3 44.8 34.4
25.2 16.5 9.6 3.9 0
633.3 664.6 700.3 738.2 778.2 817.8 847.4 870.9 889.7 895.3
897.1 890.5 878.3 863.1 839.6 815.7 786.1 756.9 732.5 701.6
673.3 646.3 605 595.4 569.7 548.9 531.4 511 494.9 476.2
461.4 428.3 397.4 370.4 344.7 317.7 289.4 261.2 229.4 200.7
172.8 151 131 114 98.8 84.4 71.4 58.3 47 36.1
25.7 17.4 10 4.4 0
633.3 649.4 676.4 705.1 734.3 764.7 789.1 816.5 838.3 854
865.3 871.4 874 872.2 867.5 859.6 845.3 834.4 814.8 795.2
773.4 753.4 719.9 711.2 690.7 665.5 642.9 619.4 596.7 578.4
555.4 508.4 465.3 426.1 392.6 360 330.8 305.5 277.3 252.4
227.6 203.3 179.3 156.7 133.2 112.7 93.1 75.7 59.6 44
31.3 20.5 11.3 4.8 0
633.3 650.3 664.6 677.2 690.3 706.8 723.4 734.3 752.1 759.5
770.8 783.9 793 796.9 805.6 808.3 811.3 813 811.7 808.7
807.4 803 794.8 792.2 783.9 776.1 764.7 756.5 743 732.5
718.6 685.5 648.5 609.8 571.5 526.7 485.7 443.5 402.6 364.3
324.3 286 250.7 218.9 186.7 156.3 128.8 103.6 81.8 60.1
42.2 27 14.8 5.7 0
633.3 638.9 638.9 638.1 635.9 634.2 631.1 627.2 625.5 622.4
617.6 611.5 605.9 602.4 596.3 589.3 581.1 576.7 569.7 560.2
551.5 545.4 531.9 528 517.9 513.2 502.7 490.5 481.8 473.6
462.2 435.3 410 383.5 356.9 332.1 304.7 278.6 253.8 228.5
204.6 182.4 161.9 139.7 121.9 104 88.8 71.8 57.5 44
31.3 20.9 11.8 5.2 0
633.3 626.3 612 598.9 586.3 574.1 562.3 548.9 536.2 529.7
516.2 505.3 495.7 484.9 472.7 462.7 451.4 442.6 432.6 423.1
414.4 406.1 392.2 389.1 379.5 370.8 363 354.7 345.6 337.8
328.6 310.3 290.7 272.9 255.5 239 223.3 207.6 193.3 180.2
165 150.2 135.8 121.9 107.9 94 80.1 67 53.5 41.8
30 20.5 11.8 5.7 0
633.3 614.6 587.6 565.4 548.4 531.9 517.1 498.4 481.8 473.6
459.6 447 438.3 427.4 417.4 407 397.4 389.1 376.9 367.8
359.1 352.6 338.2 333.4 325.6 320.3 312.1 305.5 300.8 293.4
286.8 271.2 258.5 244.2 231.6 219.4 207.2 195.4 183.2 171.5
158 145.8 133.6 121 107.5 94 80.5 68.3 55.3 43.5
32.2 21.3 12.6 5.7 0
633.3 607.2 581.1 553.6 535.8 514.5 496.2 475.7 467.9 450.5
439.6 426.5 418.7 404.8 394.8 382.1 373.9 361.3 352.1 345.6
336.4 327.7 319.5 314.7 309 301.6 295.1 288.6 282.9 275.5
270.3 255.9 243.7 234.6 224.2 214.1 204.6 193.7 182.8 171.5
159.3 146.7 135.4 123.6 111.4 98.4 85.7 72.7 59.2 47
33.9 22.6 12.6 4.8 0
633.3 601.1 572.8 552.3 529.7 507.5 486.6 468.8 459.6 441.3
428.3 415.7 409.1 392.6 384.3 372.6 361.3 353 344.3 336.4
328.6 320.8 309.9 306.9 299.9 293.8 287.7 279.4 274.2 267.2
262.9 251.6 241.6 232.9 224.6 215 204.6 194.6 183.7 172.4
161 148.9 137.5 125.8 114 100.5 87.5 74.4 60.5 47
33.9 22.6 12.2 5.2 0
